ThermoFuse Varistors

B72225T4271K101

Product Status
Production
Applications
Communication Systems
Industrial
Type
ETFV25K275E4
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

3D Model

Size

W (Width)
30.20mm Max.
T (Thickness)
11.20mm Max.
H (Height)
35.20mm Max.
Detail Size Information
Please refer to the catalog

Electrical Characteristics

Varistor Voltage @ 1mA
430V
Maximum Operating Voltage [DC]
350V
Maximum Operating Voltage [AC]
275Vrms
Nominal DischargeCurrent In [8/20μs, 15times]
10kA
Maximum Surge Current Imax [8/20µs, 1time]
20kA
Energy Absorption
375J
Capacitance (Typ.)
945pF

Other

Tech Info

Collapse all Expand all

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...