ThermoFuse Varistors

B72240M0151M501

New Product
Product Status
Production
Applications
Communication Systems
Industrial
Type
MT40K150M5
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

3D Model

Size

W (Width)
38.00mm ±0.50mm
T (Thickness)
15.20mm ±1.00mm
H (Height)
40.90mm ±0.50mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Varistor Voltage @ 1mA
240V
Maximum Operating Voltage [DC]
200V
Maximum Operating Voltage [AC]
150Vrms
Nominal DischargeCurrent In [8/20μs, 15times]
20kA
Maximum Surge Current Imax [8/20µs, 1time]
50kA
Energy Absorption
360mJ
Capacitance (Typ.)
4.8nF

Other

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...