TVS Diodes

B74121U0033M060

Product Status
Production
Type
SD0201SL-ULC101
Applications
True Wireless
Applications Detail
High-speed interfaces
Feature
BluetoothBluetooth
WiFiWiFi
Case Size
WL-CSP0201 SL
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
0.60mm ±0.03mm
Width(W)
0.30mm ±0.03mm
Thickness | Height
0.15mm ±0.01mm

Electrical Characteristics

Maximum Working Voltage [DC]
3.3V
ESD Contact Discharge
15kV
ESD Air Discharge
15kV
Surge Current (Max.)
7A
Leakage Current (Max.)
50nA @ 3.3 V
Capacitance (Typ.)
0.65pF
Holding Voltage (Min.)
1.5V
Trigger Voltage (Typ.)
7.5V
Clamping Voltage [IPP=8A, TLP] (Typ.)
3.9V
Clamping Voltage [IPP=16A, TLP] (Typ.)
5.2V
Dynamic Resistance (Typ.)
0.16Ω

Other

Operating Temperature Range
-40 to 125°C
Soldering Method
Reflow
Packing
Taping [180mm Reel]
Minimum Package Qty.
2000pcs
Weight

Tech Info

Collapse all Expand all

Technical Support Tools