Chip Varistors / Ceramic Transient Voltage Suppressors

AVR-M1608C120MT2AB

Applications
Commercial GradeCommercial Grade
Applications Detail
SwitchSwitch
Features
Low ClampLow Clamp
Series
AVR
Status
ProductionProduction
Brand
TDK
  • Voltage Protection Devices,Chip Varistors,Ceramic Transient Voltage Suppressors:2Term
  • Voltage Protection Devices,Chip Varistors,Ceramic Transient Voltage Suppressors:2Term

Images are for reference only and show example products.

3D Model

Size

Length(L)
1.60mm ±0.10mm
Width(W)
0.80mm ±0.10mm
Thickness | Height
0.80mm ±0.10mm
Terminal Width(B)
0.20mm Min.
Recommended Land Pattern (PA)
0.70mm ±0.10mm
Recommended Land Pattern (PB)
0.70mm ±0.10mm
Recommended Land Pattern (PC)
0.70mm ±0.10mm

Electrical Characteristics

Varistor Voltage (Nom.) @ 1mA
12V
Maximum Operating Voltage [DC]
7.5V
Capacitance (Typ.)  ?
400pF
Maximum Clamping Voltage [8/20μs]
20V
Maximum Surge Current [8/20μs]
15A
ESD Clamping Voltage [2kV]  ?
Vave≤20V
ESD Clamping Voltage [8kV]  ?
20V<Vave≤40V
Energy Absorption
60mJ

Other

Operating Temperature Range
-40 to 85°C
Soldering Method
Reflow
AEC-Q200 (Environment)
NO
AEC-Q200 Electrical Transient Conduction (Pulse1)
AEC-Q200 Electrical Transient Conduction (Pulse2a)
AEC-Q200 Electrical Transient Conduction (Pulse2b)
AEC-Q200 Electrical Transient Conduction (Pulse3a)
AEC-Q200 Electrical Transient Conduction (Pulse3b)
AEC-Q200 ESD
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
4000pcs
Weight per pc
0.0053g
Collapse All Expand All

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...