Chip Varistors / Ceramic Transient Voltage Suppressors

AVRL161D6R8GTA

Applications
Automotive GradeAutomotive Grade
Applications Detail
Features
High SpeedHigh Speed
AEC-Q200AEC-Q200
125°C125°C
Series
AVR
Status
ProductionProduction
Brand
TDK
  • Voltage Protection Devices,Chip Varistors,Ceramic Transient Voltage Suppressors:2Term
  • Voltage Protection Devices,Chip Varistors,Ceramic Transient Voltage Suppressors:2Term

Images are for reference only and show example products.

3D Model

Size

Length(L)
1.60mm ±0.10mm
Width(W)
0.80mm ±0.10mm
Thickness | Height
0.80mm ±0.10mm
Terminal Width(B)
0.20mm Min.
Recommended Land Pattern (PA)
0.70mm ±0.10mm
Recommended Land Pattern (PB)
0.70mm ±0.10mm
Recommended Land Pattern (PC)
0.70mm ±0.10mm

Electrical Characteristics

Varistor Voltage (Nom.) @ 1mA
27V
Maximum Operating Voltage [DC]
20V
Capacitance (Typ.)  ?
6.8pF
Maximum Clamping Voltage [8/20μs]
Maximum Surge Current [8/20μs]
ESD Clamping Voltage [2kV]  ?
40V<Vave≤60V
ESD Clamping Voltage [8kV]  ?
60V<Vave≤80V
Energy Absorption

Other

Operating Temperature Range
-55 to 150°C
Soldering Method
Reflow
AEC-Q200 (Environment)
YES
AEC-Q200 Electrical Transient Conduction (Pulse1)
AEC-Q200 Electrical Transient Conduction (Pulse2a)
Pass on level I/II (12V system) of ISO-7637-2:2011
AEC-Q200 Electrical Transient Conduction (Pulse2b)
Pass on level I/II (12V system) of ISO-7637-2:2011
AEC-Q200 Electrical Transient Conduction (Pulse3a)
Pass on level I/II (12V system) of ISO-7637-2:2011
AEC-Q200 Electrical Transient Conduction (Pulse3b)
Pass on level I/II (12V system) of ISO-7637-2:2011
AEC-Q200 ESD
5B[12000V(AD) to<16000V(AD)]
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
4000pcs
Weight per pc
0.0053g
Collapse All Expand All

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...