Chip Varistors / Ceramic Transient Voltage Suppressors

AVRM0603C080MT101N

Product Status
Production
Applications
Commercial Grade
Applications Detail
SwitchSwitch
HeadphoneAudio (Headphone)
SpeakerAudio (Speaker)
Features
Ultra Low ClampUltra Low Clamp
Series
AVR
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
0.60mm ±0.03mm
Width(W)
0.30mm ±0.03mm
Thickness | Height
0.30mm ±0.03mm
Terminal Width(B)
0.10mm Min.
Recommended Land Pattern (PA)
0.3mm ±0.05mm
Recommended Land Pattern (PB)
0.25mm ±0.05mm
Recommended Land Pattern (PC)
0.3mm +0.06,-0.05mm

Electrical Characteristics

Varistor Voltage (Nom.) @ 1mA
8V
Maximum Operating Voltage [DC]
5.5V
Capacitance (Typ.)
100pF
Maximum Clamping Voltage [8/20μs]
17V
Maximum Surge Current [8/20μs]
4A
ESD Clamping Voltage [2kV]
Vave≤20V
ESD Clamping Voltage [8kV]
Vave≤20V
Energy Absorption
10mJ

Other

Operating Temperature Range
-40 to 85°C
Soldering Method
Reflow
AEC-Q200 (Environment)
NO
AEC-Q200 Electrical Transient Conduction (Pulse1)
AEC-Q200 Electrical Transient Conduction (Pulse2a)
AEC-Q200 Electrical Transient Conduction (Pulse2b)
AEC-Q200 Electrical Transient Conduction (Pulse3a)
AEC-Q200 Electrical Transient Conduction (Pulse3b)
AEC-Q200 ESD
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
15000pcs
Weight per pc
0.0002g

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...