Chip Varistors / Ceramic Transient Voltage Suppressors

AVRM0603C120MT150N

Applications
Commercial GradeCommercial Grade
Applications Detail
SwitchSwitch
Features
Low ClampLow Clamp
Series
AVR
Status
ProductionProduction
Brand
TDK
  • Voltage Protection Devices,Chip Varistors,Ceramic Transient Voltage Suppressors:2Term
  • Voltage Protection Devices,Chip Varistors,Ceramic Transient Voltage Suppressors:2Term

Images are for reference only and show example products.

3D Model

Size

Length(L)
0.60mm ±0.03mm
Width(W)
0.30mm ±0.03mm
Thickness | Height
0.30mm ±0.03mm
Terminal Width(B)
0.10mm Min.
Recommended Land Pattern (PA)
0.30mm ±0.05mm
Recommended Land Pattern (PB)
0.25mm ±0.05mm
Recommended Land Pattern (PC)
0.30mm +0.06,-0.05mm

Electrical Characteristics

Varistor Voltage (Nom.) @ 1mA
12.8V
Maximum Operating Voltage [DC]
5.5V
Capacitance (Typ.)  ?
15pF
Maximum Clamping Voltage [8/20μs]
35V
Maximum Surge Current [8/20μs]
1A
ESD Clamping Voltage [2kV]  ?
20V<Vave≤40V
ESD Clamping Voltage [8kV]  ?
20V<Vave≤40V
Energy Absorption
3mJ

Other

Operating Temperature Range
-40 to 85°C
Soldering Method
Reflow
AEC-Q200 (Environment)
NO
AEC-Q200 Electrical Transient Conduction (Pulse1)
AEC-Q200 Electrical Transient Conduction (Pulse2a)
AEC-Q200 Electrical Transient Conduction (Pulse2b)
AEC-Q200 Electrical Transient Conduction (Pulse3a)
AEC-Q200 Electrical Transient Conduction (Pulse3b)
AEC-Q200 ESD
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
15000pcs
Weight per pc
0.0002g
Collapse All Expand All

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...