Chip Varistors / Ceramic Transient Voltage Suppressors

AVRM1005C270KT101N

Product Status
Production
Applications
Commercial Grade
Applications Detail
SwitchSwitch
RS-232C/423RS-232C/RS423
HeadphoneAudio (Headphone)
SpeakerAudio (Speaker)
Features
Low ClampLow Clamp
≥15kV ESDESD ≥15kV
Series
AVR
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
1.00mm ±0.05mm
Width(W)
0.50mm ±0.05mm
Thickness | Height
0.50mm ±0.05mm
Terminal Width(B)
0.10mm Min.
Recommended Land Pattern (PA)
0.4mm ±0.1mm
Recommended Land Pattern (PB)
0.4mm ±0.05mm
Recommended Land Pattern (PC)
0.4mm +0.1,0.0mm

Electrical Characteristics

Varistor Voltage (Nom.) @ 1mA
27V
Maximum Operating Voltage [DC]
19V
Capacitance (Typ.)
100pF
Maximum Clamping Voltage [8/20μs]
44V
Maximum Surge Current [8/20μs]
4A
ESD Clamping Voltage [2kV]
20V<Vave≤40V
ESD Clamping Voltage [8kV]
40V<Vave≤60V
Energy Absorption
60mJ

Other

Operating Temperature Range
-40 to 85°C
Soldering Method
Reflow
AEC-Q200 (Environment)
NO
AEC-Q200 Electrical Transient Conduction (Pulse1)
AEC-Q200 Electrical Transient Conduction (Pulse2a)
AEC-Q200 Electrical Transient Conduction (Pulse2b)
AEC-Q200 Electrical Transient Conduction (Pulse3a)
AEC-Q200 Electrical Transient Conduction (Pulse3b)
AEC-Q200 ESD
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
10000pcs
Weight per pc
0.0013g

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...