Chip Varistors / Ceramic Transient Voltage Suppressors

B72440P5040S560

Applications
Commercial GradeCommercial Grade
Applications Detail
Features
Low ClampLow Clamp
High SpeedHigh Speed
Series
Low clamping voltage series
Type
CT0201S4ACC5G
Status
ProductionProduction
Brand
EPCOS
  • Voltage Protection Devices,Chip Varistors,Ceramic Transient Voltage Suppressors:2Term_EP
  • Voltage Protection Devices,Chip Varistors,Ceramic Transient Voltage Suppressors:mlv0031m
  • Voltage Protection Devices,Chip Varistors,Ceramic Transient Voltage Suppressors:mlv0034p
  • Voltage Protection Devices,Chip Varistors,Ceramic Transient Voltage Suppressors:mlv0006h

Images are for reference only and show example products.

3D Model

Size

L x W Size
0.6mm x 0.3mm [EIA 0201]
Thickness | Height
0.33mm Max.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Varistor Voltage (Nom.) @ 1mA
Maximum Operating Voltage [DC]
5.5V
Maximum Operating Voltage [AC]
4Vrms
Capacitance (Typ.)  ?
15pF
Maximum Clamping Voltage [8/20μs]
22V
Maximum Surge Current [8/20μs]
1A
ESD Clamping Voltage [2kV]  ?
ESD Clamping Voltage [8kV]  ?
Energy Absorption

Other

Operating Temperature Range
-40 to 85°C
Soldering Method
Please refer to the document (Soldering Directions)
AEC-Q200
NO
Packing Information
Please refer to the document (Taping and Packing)

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...