Chip Varistors / Ceramic Transient Voltage Suppressors

B72500E0140K060

Product Status
Production
Applications
Automotive Grade
Applications Detail
Features
≥15kV ESDESD ≥15kV
AEC-Q200AEC-Q200
150°C150°C
Series
Automotive series
Type
CT0603K14G
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

L x W Size
1.6mm x 0.8mm [EIA 0603]
Thickness | Height
0.90mm Max.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Varistor Voltage (Nom.) @ 1mA
22V
Maximum Operating Voltage [DC]
18V
Maximum Operating Voltage [AC]
14Vrms
Capacitance (Typ.)
100pF
Maximum Clamping Voltage [8/20μs]
40V
Maximum Surge Current [8/20μs]
30A
ESD Clamping Voltage [2kV]
32V
ESD Clamping Voltage [8kV]
38V
Energy Absorption
200mJ

Other

Operating Temperature Range
-55 to 150°C
Soldering Method
Please refer to the document (Soldering Directions)
AEC-Q200
YES
Packing Information
Please refer to the document (Taping and Packing)

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...