Chip Varistors / Ceramic Transient Voltage Suppressors

B72500E1140S260

Product Status
Production
Applications
Automotive Grade
Applications Detail
BatteryBattery Lines
Features
≥15kV ESDESD ≥15kV
AEC-Q200AEC-Q200
150°C150°C
Series
Automotive series
Type
CT0603S14BAUTOG
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

L x W Size
1.6mm x 0.8mm [EIA 0603]
Thickness | Height
0.90mm Max.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Varistor Voltage (Nom.) @ 1mA
24.5V
Maximum Operating Voltage [DC]
16V
Maximum Operating Voltage [AC]
14Vrms
Capacitance (Typ.)
120pF
Maximum Clamping Voltage [8/20μs]
42V
Maximum Surge Current [8/20μs]
30A
ESD Clamping Voltage [2kV]
38V
ESD Clamping Voltage [8kV]
45V
Energy Absorption
200mJ

Other

Operating Temperature Range
-55 to 150°C
Soldering Method
Please refer to the document (Soldering Directions)
AEC-Q200
YES
Packing Information
Please refer to the document (Taping and Packing)

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...