Chip Varistors / Ceramic Transient Voltage Suppressors

B72500X8250L160

New Product
Product Status
Production
Applications
Automotive Grade
Applications Detail
Features
AEC-Q200AEC-Q200
150°C150°C
Series
Standard series
Type
CT0603L25HSG_X1
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

L x W Size
1.6mm x 0.8mm [EIA 0603]
Thickness | Height
0.90mm Max.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Varistor Voltage (Nom.) @ 1mA
61V
Maximum Operating Voltage [DC]
32V
Maximum Operating Voltage [AC]
25Vrms
Capacitance (Typ.)
10pF
Maximum Clamping Voltage [8/20μs]
Maximum Surge Current [8/20μs]
5A
ESD Clamping Voltage [2kV]
ESD Clamping Voltage [8kV]
Energy Absorption

Other

Operating Temperature Range
-55 to 150°C
Soldering Method
Please refer to the document (Soldering Directions)
AEC-Q200
YES
Packing Information
Please refer to the document (Taping and Packing)

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...