Chip Varistors / Ceramic Transient Voltage Suppressors

B72510T0300K062 (Standard)

Product Status
Production
Applications
Commercial Grade
Applications Detail
Features
≥15kV ESDESD ≥15kV
125°C125°C
Series
Standard series
Type
CT0805K30G
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

L x W Size
2.0mm x 1.25mm [EIA 0805]
Thickness | Height
1.30mm Max.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Varistor Voltage (Nom.) @ 1mA
47V
Maximum Operating Voltage [DC]
38V
Maximum Operating Voltage [AC]
30Vrms
Capacitance (Typ.)
200pF
Maximum Clamping Voltage [8/20μs]
77V
Maximum Surge Current [8/20μs]
80A
ESD Clamping Voltage [2kV]
68V
ESD Clamping Voltage [8kV]
81V
Energy Absorption
300mJ

Other

Operating Temperature Range
-55 to 125°C
Soldering Method
Please refer to the document (Soldering Directions)
AEC-Q200
NO
Packing Information
Please refer to the document (Taping and Packing)

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...