Chip Varistors / Ceramic Transient Voltage Suppressors

B72520E0200K062

Product Status
Production
Applications
Automotive Grade
Applications Detail
Features
≥15kV ESDESD ≥15kV
AEC-Q200AEC-Q200
150°C150°C
Series
Automotive series
Type
CT1206K20G
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

L x W Size
3.2mm x 1.6mm [EIA 1206]
Thickness | Height
1.30mm Max.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Varistor Voltage (Nom.) @ 1mA
33V
Maximum Operating Voltage [DC]
26V
Maximum Operating Voltage [AC]
20Vrms
Capacitance (Typ.)
600pF
Maximum Clamping Voltage [8/20μs]
54V
Maximum Surge Current [8/20μs]
200A
ESD Clamping Voltage [2kV]
42V
ESD Clamping Voltage [8kV]
48V
Energy Absorption
700mJ

Other

Operating Temperature Range
-55 to 150°C
Soldering Method
Please refer to the document (Soldering Directions)
AEC-Q200
YES
Packing Information
Please refer to the document (Taping and Packing)

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...