Chip Varistors / Ceramic Transient Voltage Suppressors

B72520T0300K062 (Surge prot.)

Applications
Commercial GradeCommercial Grade
Applications Detail
Features
125°C125°C
SurgeHigh Surge & High Current
Series
Surge protection series
Type
CT1206K30G
Status
ProductionProduction
Brand
EPCOS
  • Voltage Protection Devices,Chip Varistors,Ceramic Transient Voltage Suppressors:2Term_EP
  • Voltage Protection Devices,Chip Varistors,Ceramic Transient Voltage Suppressors:mlv0031m
  • Voltage Protection Devices,Chip Varistors,Ceramic Transient Voltage Suppressors:mlv0034p
  • Voltage Protection Devices,Chip Varistors,Ceramic Transient Voltage Suppressors:mlv0006h

Images are for reference only and show example products.

3D Model

Size

L x W Size
3.2mm x 1.6mm [EIA 1206]
Thickness | Height
1.55mm Max.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Varistor Voltage (Nom.) @ 1mA
47V
Maximum Operating Voltage [DC]
38V
Maximum Operating Voltage [AC]
30Vrms
Capacitance (Typ.)  ?
400pF
Maximum Clamping Voltage [8/20μs]
77V
Maximum Surge Current [8/20μs]
200A
ESD Clamping Voltage [2kV]  ?
67V
ESD Clamping Voltage [8kV]  ?
79V
Energy Absorption
1.1J

Other

Operating Temperature Range
-55 to 125°C
Soldering Method
Please refer to the document (Soldering Directions)
AEC-Q200
NO
Packing Information
Please refer to the document (Taping and Packing)

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...