Chip Varistors / Ceramic Transient Voltage Suppressors

B72530E0250K072

Product Status
Production
Applications
Automotive Grade
Applications Detail
Features
≥15kV ESDESD ≥15kV
AEC-Q200AEC-Q200
150°C150°C
Series
Type
CT1210K25G2
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

L x W Size
3.2mm x 2.5mm [EIA 1210]
Thickness | Height
1.55mm Max.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Varistor Voltage (Nom.) @ 1mA
39V
Maximum Operating Voltage [DC]
31V
Maximum Operating Voltage [AC]
25Vrms
Capacitance (Typ.)
1.5nF
Maximum Clamping Voltage [8/20μs]
65V
Maximum Surge Current [8/20μs]
300A
ESD Clamping Voltage [2kV]
53V
ESD Clamping Voltage [8kV]
60V
Energy Absorption
1.7J

Other

Operating Temperature Range
-55 to 150°C
Soldering Method
Please refer to the document (Soldering Directions)
AEC-Q200
YES
Packing Information
Please refer to the document (Taping and Packing)

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...