Chip Varistors / Ceramic Transient Voltage Suppressors

B72530T0040M062

Product Status
Production
Applications
Commercial Grade
Applications Detail
Features
125°C125°C
Series
Standard series
Type
CT1210M4G
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

L x W Size
3.2mm x 2.5mm [EIA 1210]
Thickness | Height
1.30mm Max.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Varistor Voltage (Nom.) @ 1mA
8V
Maximum Operating Voltage [DC]
5.5V
Maximum Operating Voltage [AC]
4Vrms
Capacitance (Typ.)
5nF
Maximum Clamping Voltage [8/20μs]
17V
Maximum Surge Current [8/20μs]
250A
ESD Clamping Voltage [2kV]
16V
ESD Clamping Voltage [8kV]
19V
Energy Absorption
400mJ

Other

Operating Temperature Range
-55 to 125°C
Soldering Method
Please refer to the document (Soldering Directions)
AEC-Q200
NO
Packing Information
Please refer to the document (Taping and Packing)

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...