Chip Varistors / Ceramic Transient Voltage Suppressors
B72530T6170K062
|
|
Size
| L x W Size |
|
| Thickness | Height |
|
| Detail Size Information |
Electrical Characteristics
| Varistor Voltage (Nom.) @ 1mA |
|
| Maximum Operating Voltage [DC] |
|
| Maximum Operating Voltage [AC] |
|
| Capacitance (Typ.) |
|
| Maximum Clamping Voltage [8/20μs] |
|
| Maximum Surge Current [8/20μs] |
|
| ESD Clamping Voltage [2kV] |
|
| ESD Clamping Voltage [8kV] |
|
| Energy Absorption |
|
Other
| Operating Temperature Range |
|
| Soldering Method |
|
| AEC-Q200 |
|
| Packing Information |
|
Tech Info
Documents
-
[Application Note] Recommended Products for Use with Class-D Amplifiers (Noise Suppression Filters, Inductors for LPFs, Chip Varistors)New
-
[Solution Guide] TDMA Noise Countermeasures, Reception Sensitivity Improvement, and ESD (Electrostatic Discharge) Countermeasures in Microphone Lines, Using Noise Suppression Filters and Chip VaristorsNew
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
C1608X7S1C225K080AE
Capacitance=2.2μF
Edc=16V
T.C.=X7S
LxWxT:1.6x0.8x0.8mm
Soft termination
Chip Varistors / Ceramic Transient Voltage Suppressors
B72530T6250K062
Maximum continuous voltage=36V
Maximum Clamping Voltage (@ 10 A)=70V
Chip Varistors / Ceramic Transient Voltage Suppressors
B72530T6400K062
Maximum continuous voltage=58V
Maximum Clamping Voltage (@ 10 A)=110V
Chip Varistors / Ceramic Transient Voltage Suppressors
B72530U1600K062
Maximum continuous voltage=85V
Maximum Clamping Voltage (@ 100 A)=180V
Chip Varistors / Ceramic Transient Voltage Suppressors
B72580U1500K062
Maximum continuous voltage=65V
Maximum Clamping Voltage (@ 10 A)=130V
Leaded Disk Varistors
B72205S0151K101
Max. Operating Voltage [AC]=150Vrms
Max. Surge Current Imax(8/20μs,1time)=400A
Leaded Disk Varistors
B72205S0421K101
Max. Operating Voltage [AC]=420Vrms
Max. Surge Current Imax(8/20μs,1time)=400A
Leaded Disk Varistors
B72205S0461K101
Max. Operating Voltage [AC]=460Vrms
Max. Surge Current Imax(8/20μs,1time)=400A
Leaded Disk Varistors
B72220S0400K101
Max. Operating Voltage [AC]=40Vrms
Max. Surge Current Imax(8/20μs,1time)=2000A
SMD Disk Varistors
B72650M0151K072
Max. Operating Voltage [AC]=150Vrms
Max. Surge Current Imax(8/20μs,1time)=400A