Chip Varistors / Ceramic Transient Voltage Suppressors

B72530T6250K062

Product Status
Production
Applications
Commercial Grade
Applications Detail
Features
125°C125°C
SurgeHigh Surge & High Current
Series
High surge protection series
Type
CT1210K25E2G
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

L x W Size
3.2mm x 2.5mm [EIA 1210]
Thickness | Height
2.75mm Max.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Varistor Voltage (Nom.) @ 1mA
44.5V
Maximum Operating Voltage [DC]
36V
Maximum Operating Voltage [AC]
25Vrms
Capacitance (Typ.)
5nF
Maximum Clamping Voltage [8/20μs]
Maximum Surge Current [8/20μs]
1.5kA
ESD Clamping Voltage [2kV]
ESD Clamping Voltage [8kV]
Energy Absorption
4J

Other

Operating Temperature Range
-55 to 125°C
Soldering Method
AEC-Q200
NO
Packing Information

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...