Chip Varistors / Ceramic Transient Voltage Suppressors

B72540E0300K062

Product Status
Production
Applications
Automotive Grade
Applications Detail
Features
≥15kV ESDESD ≥15kV
AEC-Q200AEC-Q200
150°C150°C
Series
Automotive series
Type
CT2220K30G
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

L x W Size
5.7mm x 5.0mm [EIA 2220]
Thickness | Height
1.55mm Max.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Varistor Voltage (Nom.) @ 1mA
47V
Maximum Operating Voltage [DC]
38V
Maximum Operating Voltage [AC]
30Vrms
Capacitance (Typ.)
4nF
Maximum Clamping Voltage [8/20μs]
77V
Maximum Surge Current [8/20μs]
1.2kA
ESD Clamping Voltage [2kV]
47V
ESD Clamping Voltage [8kV]
73V
Energy Absorption
12J

Other

Operating Temperature Range
-55 to 150°C
Soldering Method
Please refer to the document (Soldering Directions)
AEC-Q200
YES
Packing Information
Please refer to the document (Taping and Packing)

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...