Chip Varistors / Ceramic Transient Voltage Suppressors

B72540E3300K072

Applications
Automotive GradeAutomotive Grade
Applications Detail
Features
≥15kV ESDESD ≥15kV
AEC-Q200AEC-Q200
150°C150°C
Series
Automotive series
Type
CT2220K30AUTOE2G2
Status
ProductionProduction
Brand
EPCOS
  • Voltage Protection Devices,Chip Varistors,Ceramic Transient Voltage Suppressors:2Term_EP
  • Voltage Protection Devices,Chip Varistors,Ceramic Transient Voltage Suppressors:mlv0031m
  • Voltage Protection Devices,Chip Varistors,Ceramic Transient Voltage Suppressors:mlv0034p
  • Voltage Protection Devices,Chip Varistors,Ceramic Transient Voltage Suppressors:mlv0006h

Images are for reference only and show example products.

3D Model

Size

L x W Size
5.7mm x 5.0mm [EIA 2220]
Thickness | Height
2.40mm Max.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Varistor Voltage (Nom.) @ 1mA
47V
Maximum Operating Voltage [DC]
34V
Maximum Operating Voltage [AC]
30Vrms
Capacitance (Typ.)  ?
10nF
Maximum Clamping Voltage [8/20μs]
77V
Maximum Surge Current [8/20μs]
1.2kA
ESD Clamping Voltage [2kV]  ?
32V
ESD Clamping Voltage [8kV]  ?
73V
Energy Absorption
12J

Other

Operating Temperature Range
-55 to 150°C
Soldering Method
Please refer to the document (Soldering Directions)
AEC-Q200
YES
Packing Information
Please refer to the document (Taping and Packing)

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...