Chip Varistors / Ceramic Transient Voltage Suppressors

B72590E8140S160

Applications
for Consumer / Industrialfor Consumer / Industrial
for Automotivefor Automotive
Features
High SpeedHigh Speed
AEC-Q200AEC-Q200
150°C150°C
Series
Automotive series
Type
CT0402S14AHSG
Status
ProductionProduction
Brand
EPCOS

Images are for reference only and show exemplary products.

Size

L x W Size
1.0mm x 0.5mm [EIA 0402]
Thickness | Height
0.60mm Max.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Varistor Voltage (Nom.) @ 1mA
28V
Maximum Operating Voltage [DC]
16V
Maximum Operating Voltage [AC]
14Vrms
Capacitance (Typ.)  ?
10pF
Maximum Clamping Voltage [8/20μs]
66V
Maximum Surge Current [8/20μs]
2A
ESD Clamping Voltage [2kV]  ?
62V
ESD Clamping Voltage [8kV]  ?
97V
Energy Absorption
300mJ

Other

Operating Temperature Range
-55 to 150°C
Soldering Method
Please refer to the document (Soldering Directions)
AEC-Q200
Yes
Packing Information
Please refer to the document (Taping and Packing)

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...