Chip Antennas

ANT167250ST-1210A1 New Product

Application
UWB
Cellular Band
Application Grade
Commercial Grade
Series
ANT
Status
ProductionProduction
Brand
TDK
  • RF Components,Filters:DEA160787LT-5032A1

Images are for reference only and show example products.

Size

Length(L)
1.60mm ±0.10mm
Width(W)
0.80mm ±0.10mm
Thickness(T)
0.45mm Max.

Electrical Characteristics

Start/Stop Frequency
6200 to 8300MHz
VSWR [Max.]
2 at 6200 to 8300MHz
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
4000pcs
Weight
0.002g
Terminal Shape
Side
Number of Terminal
6
Further Details
Please refer to the catalog / data sheet