Baluns

HHM1562B

Product Status
Production (NRND)
Recommended Alternate Part No. : HHM1732B1 (Interchangeability is not guaranteed.)
Application
W-LAN
Cellular Band
Application Grade
Commercial Grade
Series
HHM15
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
2.00mm ±0.15mm
Width(W)
1.25mm ±0.15mm
Thickness(T)
0.95mm ±0.10mm

Electrical Characteristics

Characteristic Impedance (Ω)
50se | 100bal
Start/Stop Frequency
5150 to 5875MHz
Insertion Loss [Max.]
1dB
Phase Balance
180° ± 10°
Amplitude Balance
0dB ± 2dB
Return Loss [Min.]
10dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
2000pcs
Weight
0.008g
Terminal Shape
Side
Number of Terminal
6
Further Details
Please refer to the catalog / data sheet