Directional Couplers

HHM2910E1

Application
UMTS
LTE
5G
Cellular Band
Band 1/2/3/4/9/23/25/33/34/35/37/39/70/84
Application Grade
Commercial Grade
Series
HHM29
Status
ObsoleteObsolete
Recommended Alternate Part No. : Contact
Discontinue Issue Date : Sep.20, 2019
Last Purchase Order Date : Sep.30, 2020
Last Shipment Date : Dec.31, 2020
Brand
TDK
  • RF Components,Directional Couplers:HHM2933A1

Images are for reference only and show example products.

Size

Length(L)
1.00mm ±0.05mm
Width(W)
0.50mm ±0.05mm
Thickness(T)
0.40mm Max.

Electrical Characteristics

Coupling Factor
21.2dB ±1dB at 1710 to 1755MHz
19.9dB ±1dB at 1980 to 2025MHz
Insertion Loss [Max.]
0.22dB at 1710 to 1755MHz
0.22dB at 1980 to 2025MHz
Isolation [Min.]
34dB at 1710 to 1755MHz
34dB at 1980 to 2025MHz
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Taping [180mm Reel, Tape width 8mm]
Package Quantity
10000pcs
Weight
0.0008g
Terminal Shape
Side
Number of Terminal
4
Daisy Chain Available
YES
Bi-Directional
NO
Further Details
Please refer to the catalog / data sheet

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...