Directional Couplers

HHM2918A1

Application
UMTS
LTE
5G
Cellular Band
Band 1/2/25/33/35/37/39/84
Application Grade
Commercial Grade
Series
HHM29
Status
Production (Not Recommended for New Design)Production (Not Recommended for New Design)
Recommended Alternate Part No. : Contact
Brand
TDK
  • RF Components,Directional Couplers:HHM2933A1

Images are for reference only and show example products.

Size

Length(L)
1.00mm ±0.05mm
Width(W)
0.50mm ±0.05mm
Thickness(T)
0.40mm Max.

Electrical Characteristics

Coupling Factor
12.7dB ±1dB at 1850 to 1980MHz
Insertion Loss [Max.]
0.55dB at 1850 to 1980MHz
Isolation [Min.]
32dB at 1850 to 1980MHz
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Taping [180mm Reel, Tape width 8mm]
Package Quantity
10000pcs
Weight
0.0007g
Terminal Shape
Side
Number of Terminal
4
Daisy Chain Available
YES
Bi-Directional
NO
Further Details
Please refer to the catalog / data sheet

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...