Directional Couplers

HHM2919A2

Application
W-LAN
Bluetooth
Cellular Band
Application Grade
Commercial Grade
Series
HHM29
Status
EOL announcedEOL announced
Recommended Alternate Part No. : HHM2510B1 (Interchangeability is not guaranteed.)
Discontinue Issue Date : Jun.3, 2022
Last Purchase Order Date : Mar.31, 2023
Last Shipment Date : Mar.31, 2024
Brand
TDK
  • RF Components,Directional Couplers:HHM2933A1

Images are for reference only and show example products.

Size

Length(L)
1.00mm ±0.05mm
Width(W)
0.50mm ±0.05mm
Thickness(T)
0.40mm Max.

Electrical Characteristics

Coupling Factor
18.2dB ±1dB at 2400 to 2500MHz
Insertion Loss [Max.]
0.25dB at 2400 to 2500MHz
Isolation [Min.]
32dB at 2400 to 2500MHz
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Taping [180mm Reel, Tape width 8mm]
Package Quantity
10000pcs
Weight
0.0008g
Terminal Shape
Side
Number of Terminal
4
Daisy Chain Available
YES
Bi-Directional
NO
Further Details
Please refer to the catalog / data sheet

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...