Diplexers

DPX165850DT-8032A1

Product Status
Production
Application
W-LAN
Bluetooth
GPS
UMTS
LTE
5G
Cellular Band
Band 5/6/7/8/11/12/13/14/17/18/19/20/21/26/27/28/29/32/44/45/51/67/68/74/76/81/82/83/85
Application Grade
Commercial Grade
Series
DPX16
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
1.60mm ±0.10mm
Width(W)
0.80mm +0.20,-0.10mm
Thickness(T)
0.60mm ±0.10mm

Electrical Characteristics

----- Low Band -----
Start/Stop Frequency
698 to 1607MHz
Insertion Loss [Max.]
0.65dB
Attenuation [Min.]
20dB at 2400 to 2500MHz
20dB at 2620 to 2690MHz
13dB at 5150 to 5850MHz
Return Loss [Min.]
9.54dB
----- High Band -----
Start/Stop Frequency
2400 to 5850MHz
Insertion Loss [Max.]
0.8dB
Attenuation [Min.]
15dB at 698 to 960MHz
15dB at 1427 to 1511MHz
20dB at 1560 to 1607MHz
Return Loss [Min.]
9.54dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Taping [180mm Reel, Tape width 8mm]
Package Quantity
4000pcs
Weight
0.0025g
Terminal Shape
Side
Number of Terminal
4
Further Details
Please refer to the catalog / data sheet