Diplexers

DPX165850DT-8085D3

Product Status
Production
Application
W-LAN
Bluetooth
GSM
UMTS
LTE
5G
Cellular Band
Band 1/2/3/4/5/6/7/8/9/10/11/12/13/14/17/18/19/20/21/23/24/25/26/27/28/29/30/32/33/34/35/36/37/38/39/40/41/44/45/50/51/65/66/67/68/69/70/74/75/76/80/81/82/83/84/85/86
Application Grade
Commercial Grade
Series
DPX16
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
1.60mm ±0.10mm
Width(W)
0.80mm ±0.10mm
Thickness(T)
0.60mm Max.

Electrical Characteristics

----- Low Band -----
Start/Stop Frequency
698 to 2690MHz
Insertion Loss [Max.]
0.6dB
Attenuation [Min.]
35dB at 4800 to 5000MHz
35dB at 5000 to 5950MHz
20dB at 7200 to 7500MHz
19dB at 7500 to 8070MHz
Return Loss [Min.]
10.88dB
----- High Band -----
Start/Stop Frequency
5150 to 5850MHz
Insertion Loss [Max.]
0.7dB
Attenuation [Min.]
32dB at 696 to 1805MHz
32dB at 1805 to 1950MHz
34dB at 1950 to 2400MHz
40dB at 2400 to 2500MHz
32dB at 2500 to 2690MHz
25dB at 10300 to 11700MHz
Return Loss [Min.]
10.88dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
4000pcs
Weight
0.0024g
Terminal Shape
LGA
Number of Terminal
6
Further Details
Please refer to the catalog / data sheet