Diplexers

DPX165850DT-8086A2

Product Status
Production
Application
W-LAN
UMTS
LTE
5G
Cellular Band
Band 1/2/3/4/5/6/7/8/9/10/11/12/13/14/17/18/19/20/21/22/23/25/26/27/28/29/30/32/33/34/35/36/37/38/39/40/41/42/43/44/45/48/49/51/52/65/66/67/68/69/70/74/76/77/78/79/80/81/82/83/84/85/86
Application Grade
Commercial Grade
Series
DPX16
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
1.60mm ±0.10mm
Width(W)
0.80mm ±0.10mm
Thickness(T)
0.65mm Max.

Electrical Characteristics

----- Low Band -----
Start/Stop Frequency
698 to 2690MHz
Insertion Loss [Max.]
0.8dB
Attenuation [Min.]
8dB at 3300 to 3400MHz
13dB at 3400 to 3800MHz
14dB at 3800 to 4200MHz
16dB at 4400 to 5000MHz
20dB at 5150 to 5850MHz
Return Loss [Min.]
9.54dB
----- High Band -----
Start/Stop Frequency
3300 to 5850MHz
Insertion Loss [Max.]
1.65dB
Attenuation [Min.]
17dB at 698 to 960MHz
15dB at 1427 to 1511MHz
15dB at 1710 to 2170MHz
14dB at 2300 to 2690MHz
18dB at 10300 to 11700MHz
Return Loss [Min.]
9.54dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
4000pcs
Weight
0.0027g
Terminal Shape
LGA
Number of Terminal
6
Further Details
Please refer to the catalog / data sheet