Diplexers

DPX165900DT-8025A1

Application
W-LAN
Bluetooth
Cellular Band
Application Grade
Commercial Grade
Series
DPX16
Status
ProductionProduction
Brand
TDK
  • RF Components,Diplexers:DPX165950DT-8126A1

Images are for reference only and show example products.

Size

Length(L)
1.60mm ±0.15mm
Width(W)
0.80mm ±0.15mm
Thickness(T)
0.60mm ±0.10mm

Electrical Characteristics

----- Low Band -----
Start/Stop Frequency
2400 to 2500MHz
Insertion Loss [Max.]
0.6dB
Attenuation [Min.]
18dB at 4800 to 5000MHz
18dB at 7200 to 7500MHz
Return Loss [Min.]
----- High Band -----
Start/Stop Frequency
5100 to 5900MHz
Insertion Loss [Max.]
1.4dB
Attenuation [Min.]
20dB at 1800 to 2500MHz
20dB at 3700 to 3900MHz
10dB at 9800 to 11900MHz
Return Loss [Min.]
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Taping [180mm Reel, Tape width 8mm]
Package Quantity
4000pcs
Weight
0.0023g
Terminal Shape
Side
Number of Terminal
6
Further Details
Please refer to the catalog / data sheet

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...