Diplexers

DPX165950DT-8045A1

Application
W-LAN
Bluetooth
Cellular Band
Application Grade
Commercial Grade
Series
DPX16
Status
ProductionProduction
Brand
TDK
  • RF Components,Diplexers:DPX165950DT-8126A1

Images are for reference only and show example products.

Size

Length(L)
1.60mm ±0.15mm
Width(W)
0.80mm ±0.15mm
Thickness(T)
0.60mm Max.

Electrical Characteristics

----- Low Band -----
Start/Stop Frequency
2400 to 2500MHz
Insertion Loss [Max.]
0.55dB
Attenuation [Min.]
30dB at 4800 to 5000MHz
30dB at 7200 to 7500MHz
Return Loss [Min.]
9.54dB
----- High Band -----
Start/Stop Frequency
4900 to 5950MHz
Insertion Loss [Max.]
0.8dB
Attenuation [Min.]
32dB at 30 to 2700MHz
15dB at 9800 to 11900MHz
11dB at 14700 to 17850MHz
Return Loss [Min.]
9.54dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Taping [180mm Reel, Tape width 8mm]
Package Quantity
4000pcs
Weight
0.0024g
Terminal Shape
Side
Number of Terminal
6
Further Details
Please refer to the catalog / data sheet

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...