Diplexers

DPX165950DT-8144A1

Product Status
Production
Application
W-LAN
Bluetooth
GSM
GPS
UMTS
LTE
5G
Cellular Band
Band 5/6/7/8/12/13/14/17/18/19/20/26/27/28/29/38/67/68/69/81/82/85
Application Grade
Commercial Grade
Series
DPX16
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
1.60mm ±0.15mm
Width(W)
0.80mm ±0.15mm
Thickness(T)
0.60mm ±0.10mm

Electrical Characteristics

----- Low Band -----
Start/Stop Frequency
704 to 1610MHz
Insertion Loss [Max.]
0.45dB
Attenuation [Min.]
15dB at 2400 to 2500MHz
10dB at 2500 to 2690MHz
17dB at 4900 to 5150MHz
17dB at 5150 to 5850MHz
16dB at 5850 to 5950MHz
Return Loss [Min.]
10dB
----- High Band -----
Start/Stop Frequency
2400 to 5950MHz
Insertion Loss [Max.]
0.55dB
Attenuation [Min.]
12dB at 704 to 960MHz
20dB at 1572 to 1578MHz
20dB at 1570 to 1610MHz
Return Loss [Min.]
10dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Taping [180mm Reel, Tape width 8mm]
Package Quantity
4000pcs
Weight
0.0022g
Terminal Shape
Side
Number of Terminal
6
Further Details
Please refer to the catalog / data sheet

Tech Info

Collapse all Expand all

Technical Support Tools

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...