Diplexers

DPX202700DT-4062A1

Product Status
Production
Application
GSM
UMTS
LTE
5G
Cellular Band
Band 1/2/3/4/5/6/7/8/9/10/12/13/14/17/18/19/20/23/25/26/27/28/29/30/33/34/35/36/37/38/39/40/41/44/65/66/67/68/69/70/80/81/82/83/84/85/86
Application Grade
Commercial Grade
Series
DPX20
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
2.00mm ±0.15mm
Width(W)
1.25mm ±0.15mm
Thickness(T)
0.90mm ±0.10mm

Electrical Characteristics

----- Low Band -----
Start/Stop Frequency
698 to 960MHz
Insertion Loss [Max.]
0.5dB
Attenuation [Min.]
30dB at 1710 to 2170MHz
30dB at 2170 to 2400MHz
35dB at 2400 to 2700MHz
Return Loss [Min.]
10.03dB
----- High Band -----
Start/Stop Frequency
1710 to 2700MHz
Insertion Loss [Max.]
0.5dB
Attenuation [Min.]
25dB at 698 to 960MHz
Return Loss [Min.]
10.03dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
2000pcs
Weight
0.0074g
Terminal Shape
Side
Number of Terminal
6
Further Details
Please refer to the catalog / data sheet