Diplexers

DPX205925DT-4213A4

Product Status
Production
Application
UMTS
LTE
5G
Cellular Band
Band 1/2/3/4/5/6/7/8/9/10/11/12/13/14/17/18/19/20/21/22/23/25/26/27/28/29/30/32/33/34/35/36/37/38/39/40/41/42/43/44/45/46/48/49/51/52/65/66/67/68/69/70/71/74/76/77/78/79/80/81/82/83/84/85/86
Application Grade
Commercial Grade
Series
DPX20
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
2.00mm ±0.10mm
Width(W)
1.25mm ±0.10mm
Thickness(T)
0.60mm Max.

Electrical Characteristics

----- Low Band -----
Start/Stop Frequency
617 to 2690MHz
Insertion Loss [Max.]
0.9dB
Attenuation [Min.]
18dB at 3300 to 3400MHz
23dB at 3400 to 4200MHz
23dB at 4400 to 5000MHz
30dB at 5150 to 5925MHz
Return Loss [Min.]
12.01dB
----- High Band -----
Start/Stop Frequency
3300 to 5925MHz
Insertion Loss [Max.]
1.3dB
Attenuation [Min.]
30dB at 617 to 960MHz
30dB at 1427 to 1511MHz
25dB at 1710 to 2170MHz
22dB at 2170 to 2690MHz
25dB at 10300 to 11850MHz
5dB at 15450 to 17775MHz
Return Loss [Min.]
12.01dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
2000pcs
Weight
0.0049g
Terminal Shape
LGA
Number of Terminal
6
Further Details
Please refer to the catalog / data sheet

Tech Info

Collapse all Expand all

Technical Support Tools

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...