Diplexers

DPX205925DT-4226A2

Product Status
Production
Application
W-LAN
UMTS
LTE
5G
Cellular Band
Band 22/42/43/46/47/48/49/52/78/79
Application Grade
Commercial Grade
Series
DPX20
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
2.00mm ±0.10mm
Width(W)
1.25mm ±0.10mm
Thickness(T)
0.65mm Max.

Electrical Characteristics

----- Low Band -----
Start/Stop Frequency
3300 to 3800MHz
Insertion Loss [Max.]
0.95dB
Attenuation [Min.]
15dB at 4400 to 4900MHz
15dB at 4900 to 5000MHz
15dB at 5150 to 5925MHz
Return Loss [Min.]
10dB
----- High Band -----
Start/Stop Frequency
4400 to 5925MHz
Insertion Loss [Max.]
0.95dB
Attenuation [Min.]
14dB at 3300 to 3400MHz
15dB at 3400 to 3800MHz
Return Loss [Min.]
10dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
2000pcs
Weight
0.0051g
Terminal Shape
LGA
Number of Terminal
6
Further Details
Please refer to the catalog / data sheet