Filters

DEA070960LT-4006B1

Product Status
Production
Filter Type
LPF
Application
GSM
UMTS
LTE
5G
Cellular Band
Band 5/6/8/18/19/20/26/27/81/82
Application Grade
Commercial Grade
Series
DEA07-L
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
0.65mm ±0.05mm
Width(W)
0.50mm ±0.05mm
Thickness(T)
0.25mm ±0.05mm

Electrical Characteristics

Characteristic Impedance (Ω)
50se | 50se
Start/Stop Frequency
824 to 960MHz
Insertion Loss [Max.]
0.7dB
Attenuation [Min.]
20dB at 1648 to 1830MHz
25dB at 1830 to 1920MHz
20dB at 2472 to 2745MHz
25dB at 2745 to 2880MHz
Return Loss [Min.]
10dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
10000pcs
Weight
0.0005g
Terminal Shape
LGA
Number of Terminal
4
Further Details
Please refer to the catalog / data sheet

Tech Info

Collapse all Expand all

Technical Support Tools

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...