Filters

DEA102700LT-6307A2

Product Status
Production (NRND)
Recommended Alternate Part No. : Contact
Filter Type
LPF
Application
W-LAN
WiMAX
Bluetooth
UMTS
LTE
5G
Cellular Band
Band 7/38/41/69
Application Grade
Commercial Grade
Series
DEA10-L
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
1.00mm ±0.05mm
Width(W)
0.50mm ±0.05mm
Thickness(T)
0.40mm Max.

Electrical Characteristics

Characteristic Impedance (Ω)
50se | 50se
Start/Stop Frequency
2400 to 2700MHz
Insertion Loss [Max.]
0.6dB
Attenuation [Min.]
21dB at 4800 to 5400MHz
21dB at 7200 to 8100MHz
Return Loss [Min.]
11.73dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Taping [180mm Reel, Tape width 8mm]
Package Quantity
10000pcs
Weight
0.001g
Terminal Shape
Side
Number of Terminal
4
Further Details
Please refer to the catalog / data sheet