Filters

DEA142450BT-3024A1

Product Status
Production
Filter Type
BPF
Application
W-LAN
Bluetooth
Cellular Band
Application Grade
Commercial Grade
Series
DEA14-B
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
1.40mm ±0.10mm
Width(W)
1.10mm ±0.10mm
Thickness(T)
0.50mm ±0.10mm

Electrical Characteristics

Characteristic Impedance (Ω)
50se | 50se
Start/Stop Frequency
2400 to 2500MHz
Insertion Loss [Max.]
1.1dB
Attenuation [Min.]
20dB at 50 to 960MHz
10dB at 1710 to 1990MHz
9dB at 3600MHz
22dB at 4800 to 7200MHz
Return Loss [Min.]
10dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
4000pcs
Weight
0.003g
Terminal Shape
LGA
Number of Terminal
5
Further Details
Please refer to the catalog / data sheet

Tech Info

Collapse all Expand all

Technical Support Tools

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...