Filters

DEA160960LT-5044C1

Product Status
Production (NRND)
Recommended Alternate Part No. : Contact
Filter Type
LPF
Application
GSM
UMTS
LTE
5G
Cellular Band
Band 5/6/8/12/13/14/17/18/19/20/26/27/28/29/44/67/68/81/82/83/85
Application Grade
Commercial Grade
Series
DEA16-L
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
1.60mm ±0.10mm
Width(W)
0.80mm ±0.10mm
Thickness(T)
0.60mm ±0.10mm

Electrical Characteristics

Characteristic Impedance (Ω)
50se | 50se
Start/Stop Frequency
699 to 960MHz
Insertion Loss [Max.]
0.7dB
Attenuation [Min.]
30dB at 1427 to 1920MHz
30dB at 2097 to 2880MHz
Return Loss [Min.]
10dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Taping [180mm Reel, Tape width 8mm]
Package Quantity
4000pcs
Weight
0.0034g
Terminal Shape
Side
Number of Terminal
6
Further Details
Please refer to the catalog / data sheet

Tech Info

Collapse all Expand all

Technical Support Tools

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...