Filters

DEA161910LT-5003C1

Product Status
Obsolete
Recommended Alternate Part No. : Contact
Discontinue Issue Date : May.26, 2025
Last Purchase Order Date : Mar.31, 2026
Last Shipment Date : Jun.30, 2026
Filter Type
LPF
Application
GSM
W-CDMA
LTE
Cellular Band
Band 2/3/4/9/10/35/66
Application Grade
Commercial Grade
Series
DEA16-L
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Length(L)
1.60mm ±0.10mm
Width(W)
0.80mm ±0.10mm
Thickness(T)
0.60mm ±0.10mm

Electrical Characteristics

Characteristic Impedance (Ω)
50se | 50se
Start/Stop Frequency
1710 to 1910MHz
Insertion Loss [Max.]
0.8dB
Attenuation [Min.]
15dB at 2400 to 2480MHz
10dB at 3700 to 3820MHz
Return Loss [Min.]
10.16dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-30 to 80°C
AEC-Q200
NO
Packing
Taping [180mm Reel, Tape width 8mm]
Package Quantity
4000pcs
Weight
0.004g
Terminal Shape
Side
Number of Terminal
6
Further Details
Please refer to the catalog / data sheet

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...