Filters

DEA161990LT-1182

Product Status
EOL Announced
Recommended Alternate Part No. : Contact
Discontinue Issue Date : Jun.3, 2022
Last Purchase Order Date : Mar.31, 2023
Last Shipment Date : Mar.31, 2027
Filter Type
LPF
Application
GSM
W-CDMA
LTE
Cellular Band
Band 1/2/3/4/9/10/25/33/35/36/37/39/66
Application Grade
Commercial Grade
Series
DEA16-L
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Length(L)
1.60mm ±0.15mm
Width(W)
0.80mm ±0.10mm
Thickness(T)
0.80mm ±0.10mm

Electrical Characteristics

Characteristic Impedance (Ω)
50se | 50se
Start/Stop Frequency
1710 to 1990MHz
Insertion Loss [Max.]
0.7dB
Attenuation [Min.]
30dB at 3700MHz
25dB at 5550MHz
Return Loss [Min.]
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Taping [180mm Reel, Tape width 8mm]
Package Quantity
4000pcs
Weight
0.004g
Terminal Shape
Side
Number of Terminal
4
Further Details
Please refer to the catalog / data sheet

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...