Filters

DEA161990LT-1182A8

Product Status
Obsolete
Recommended Alternate Part No. : Contact
Discontinue Issue Date : Jun.3, 2022
Last Purchase Order Date : Mar.31, 2023
Last Shipment Date : Mar.31, 2024
Filter Type
LPF
Application
UMTS
LTE
5G
Cellular Band
Band 1/2/3/4/9/10/25/33/35/36/37/39/66/80/84/86
Application Grade
Commercial Grade
Series
DEA16-L
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
1.60mm ±0.15mm
Width(W)
0.80mm ±0.10mm
Thickness(T)
0.80mm ±0.10mm

Electrical Characteristics

Characteristic Impedance (Ω)
50se | 50se
Start/Stop Frequency
1710 to 1990MHz
Insertion Loss [Max.]
0.5dB
Attenuation [Min.]
30.5dB at 3420 to 3980MHz
28.5dB at 5130 to 5970MHz
25dB at 5970 to 12500MHz
Return Loss [Min.]
10dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Taping [180mm Reel, Tape width 8mm]
Package Quantity
4000pcs
Weight
0.004g
Terminal Shape
Side
Number of Terminal
4
Further Details
Please refer to the catalog / data sheet

Tech Info

Collapse all Expand all

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...