Filters

DEA162025LT-5003C3

Product Status
Production (NRND)
Filter Type
LPF
Application
GSM
UMTS
LTE
5G
Cellular Band
Band 1/2/3/4/8/9/10/11/21/23/24/25/32/33/34/35/36/37/39/45/50/51/65/66/70/74/75/76/80/81/84/86
Application Grade
Commercial Grade
Series
DEA16-L
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
1.60mm ±0.10mm
Width(W)
0.80mm ±0.10mm
Thickness(T)
0.60mm ±0.10mm

Electrical Characteristics

Characteristic Impedance (Ω)
50se | 50se
Start/Stop Frequency
880 to 2025MHz
Insertion Loss [Max.]
1.2dB
Attenuation [Min.]
15dB at 2400 to 2480MHz
10dB at 3700 to 4045MHz
Return Loss [Min.]
10.16dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-30 to 80°C
AEC-Q200
NO
Packing
Taping [180mm Reel, Tape width 8mm]
Package Quantity
4000pcs
Weight
0.004g
Terminal Shape
Side
Number of Terminal
6
Further Details
Please refer to the catalog / data sheet

Tech Info

Collapse all Expand all

Technical Support Tools

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...