Filters

DEA162025LT-5046E1

Product Status
Production
Filter Type
LPF
Application
UMTS
LTE
5G
Cellular Band
Band 1/33/34/37/39/84
Application Grade
Commercial Grade
Series
DEA16-L
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
1.60mm ±0.10mm
Width(W)
0.80mm ±0.10mm
Thickness(T)
0.60mm ±0.10mm

Electrical Characteristics

Characteristic Impedance (Ω)
50se | 50se
Start/Stop Frequency
1880 to 2025MHz
Insertion Loss [Max.]
0.8dB
Attenuation [Min.]
15dB at 2400 to 2500MHz
12dB at 5150 to 5850MHz
20dB at 3760 to 4050MHz
12dB at 5640 to 6075MHz
5dB at 7520 to 8100MHz
Return Loss [Min.]
9.54dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
4000pcs
Weight
0.0028g
Terminal Shape
LGA
Number of Terminal
4
Further Details
Please refer to the catalog / data sheet

Tech Info

Collapse all Expand all

Technical Support Tools

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...