Filters

DEA162170LT-5039A5

Product Status
Production
Filter Type
LPF
Application
UMTS
LTE
5G
Cellular Band
Band 1/2/3/4/9/10/11/21/23/24/25/32/33/34/35/36/37/39/45/50/65/66/70/74/75/80/84/86
Application Grade
Commercial Grade
Series
DEA16-L
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
1.60mm ±0.10mm
Width(W)
0.80mm ±0.10mm
Thickness(T)
0.60mm ±0.10mm

Electrical Characteristics

Characteristic Impedance (Ω)
50se | 50se
Start/Stop Frequency
1427.9 to 2170MHz
Insertion Loss [Max.]
0.85dB
Attenuation [Min.]
22dB at 2855 to 6075MHz
20dB at 6075 to 7500MHz
14dB at 7500 to 9050MHz
14dB at 9050 to 9400MHz
8dB at 9400 to 12750MHz
Return Loss [Min.]
16dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Taping [180mm Reel, Tape width 8mm]
Package Quantity
4000pcs
Weight
0.0027g
Terminal Shape
Side
Number of Terminal
6
Further Details
Please refer to the catalog / data sheet

Tech Info

Collapse all Expand all

Technical Support Tools

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...