Filters

DEA162450BT-1260B2

Product Status
Production
Filter Type
BPF
Application
W-LAN
Bluetooth
Cellular Band
Application Grade
Commercial Grade
Series
DEA16-B
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
1.60mm ±0.10mm
Width(W)
0.80mm ±0.10mm
Thickness(T)
0.60mm ±0.10mm

Electrical Characteristics

Characteristic Impedance (Ω)
50se | 50se
Start/Stop Frequency
2400 to 2500MHz
Insertion Loss [Max.]
2.2dB
Attenuation [Min.]
25dB at 960MHz
15dB at 1600MHz
22dB at 3200MHz
25dB at 4800 to 5000MHz
Return Loss [Min.]
9dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Taping [180mm Reel, Tape width 8mm]
Package Quantity
4000pcs
Weight
0.004g
Terminal Shape
Side
Number of Terminal
4
Further Details
Please refer to the catalog / data sheet

Tech Info

Collapse all Expand all

Technical Support Tools

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...