Filters

DEA162450BT-1271A3

Product Status
Obsolete
Recommended Alternate Part No. : Contact
Discontinue Issue Date : May.26, 2025
Last Purchase Order Date : Mar.31, 2026
Last Shipment Date : Jun.30, 2026
Filter Type
BPF
Application
W-LAN
Bluetooth
Cellular Band
Application Grade
Commercial Grade
Series
DEA16-B
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
1.60mm ±0.10mm
Width(W)
0.80mm ±0.10mm
Thickness(T)
0.60mm ±0.10mm

Electrical Characteristics

Characteristic Impedance (Ω)
50se | 50se
Start/Stop Frequency
2400 to 2500MHz
Insertion Loss [Max.]
3dB
Attenuation [Min.]
25dB at 695 to 800MHz
22dB at 1910MHz
35dB at 3200MHz
20dB at 4800 to 5000MHz
20dB at 7200 to 7500MHz
Return Loss [Min.]
10.03dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Taping [180mm Reel, Tape width 8mm]
Package Quantity
4000pcs
Weight
0.0025g
Terminal Shape
Side
Number of Terminal
4
Further Details
Please refer to the catalog / data sheet

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...