Filters

DEA162450BT-2169A4

Product Status
Obsolete
Recommended Alternate Part No. : DEA162450BT-1298A1 (Interchangeability is not guaranteed.)
Discontinue Issue Date : May.11, 2023
Last Purchase Order Date : Mar.31, 2024
Last Shipment Date : Mar.31, 2025
Filter Type
BPF
Application
W-LAN
Bluetooth
Cellular Band
Application Grade
Commercial Grade
Series
DEA16-B
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Length(L)
1.60mm ±0.15mm
Width(W)
0.80mm ±0.10mm
Thickness(T)
0.40mm Max.

Electrical Characteristics

Characteristic Impedance (Ω)
50se | 50se
Start/Stop Frequency
2400 to 2500MHz
Insertion Loss [Max.]
3dB
Attenuation [Min.]
35dB at 869 to 894MHz
35dB at 925 to 960MHz
30dB at 1570 to 1580MHz
20dB at 1710 to 1785MHz
20dB at 1805 to 1850MHz
20dB at 1930 to 1990MHz
15dB at 2110 to 2170MHz
20dB at 4800 to 5000MHz
Return Loss [Min.]
10.03dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Taping [180mm Reel, Tape width 8mm]
Package Quantity
4000pcs
Weight
0.0035g
Terminal Shape
LGA
Number of Terminal
3
Further Details
Please refer to the catalog / data sheet

Tech Info

Collapse all Expand all

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...