Filters

DEA162450BT-2174A1

Product Status
Obsolete
Recommended Alternate Part No. : Contact
Discontinue Issue Date : May.26, 2025
Last Purchase Order Date : Mar.31, 2026
Last Shipment Date : Jun.30, 2026
Filter Type
BPF
Application
W-LAN
Bluetooth
Cellular Band
Application Grade
Commercial Grade
Series
DEA16-B
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Length(L)
1.60mm ±0.15mm
Width(W)
0.80mm ±0.10mm
Thickness(T)
0.50mm Max.

Electrical Characteristics

Characteristic Impedance (Ω)
50se | 50se
Start/Stop Frequency
2400 to 2500MHz
Insertion Loss [Max.]
2.3dB
Attenuation [Min.]
38dB at 880 to 915MHz
35dB at 1710MHz
25dB at 1850 to 1910MHz
25dB at 1920 to 1990MHz
20dB at 2110 to 2170MHz
30dB at 4800 to 5000MHz
30dB at 7200 to 7500MHz
Return Loss [Min.]
10dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Taping [180mm Reel, Tape width 8mm]
Package Quantity
4000pcs
Weight
0.003g
Terminal Shape
LGA
Number of Terminal
3
Further Details
Please refer to the catalog / data sheet

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...